??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1047.900 Supporting Plate
HELP_VARIABLE
Company
Halder
Description
EH 1047. - Supporting Plate
Bill of material
1047.900 Supporting Plate
BESTNR
Ref. No.
1047.900
H
10 mm
D1
8.5 mm
D2
Thread
M 8
B1
25 mm
B2
18 mm
L1
51 mm
L2
28 mm
L3
12.5 mm
G
Weight
74 g
SYSTEM
System
V40
Embedded user actions